(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toraysee, MK Cloth / MC Cloth, Tokyo Screen

Toraysee, MK Cloth / MC Cloth, Tokyo Screen

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,396.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC-2424H
MK-24H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Part Number TGK Code TGK Part Number Specifications Tissue Thickness Capacity

฿ 2,766.39

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) MC-2424H-G9 0635251903 0635-25-19-03 Dimensions (mm): 240 × 240; Flange: Sewing Plain weave 0.16mm 10 sheets

฿ 1,396.01

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) MK-24H 0635251902 0635-25-19-02 Dimensions (mm): 240 × 240; Flange: Heat cut processing Knit 0.48mm 10 sheets

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Material
    PET ultrafine fibers
  • Capacity
    10 sheets

Product Description

[Features]
·A high-density plain weave wiping cloth made from extra-ultrafine fibers.
·Flange sewing.
·The flanges are heat-cut processed.

Part Number
MC-2424H
MK-24H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Part Number TGK Code TGK Part Number Specifications Tissue Thickness Capacity

฿ 2,766.39

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) MC-2424H-G9 0635251903 0635-25-19-03 Dimensions (mm): 240 × 240; Flange: Sewing Plain weave 0.16mm 10 sheets

฿ 1,396.01

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

10 Day(s) MK-24H 0635251902 0635-25-19-02 Dimensions (mm): 240 × 240; Flange: Heat cut processing Knit 0.48mm 10 sheets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1