Laboratory Jack, BOY-118, Gray

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]Oxidized aluminum (excluding spindle).
·It is robust and stable, and can be raised and lowered lightly.
·Fine adjustment of height is also possible.
[Product Specifications]
·Swiss Boy
·Part Number: 118
·Top plate dimensions (mm): 240 × 320
·Expansion and contraction range (mm): 120 to 500
·Maximum Load (kg): 90
· Color: gray
·The maximum load capacity is the weight at the center of the top plate.