Tokyo Garasu Kikai Co., Ltd., Autoclave Bag, M, 200 Pcs. Included, Used When Disposing of Biological Materials, Etc.

Brand :
TGK

Caution

    Product Description

    [Features]It is a bag used for disposing of biological materials, etc.
    ·Autoclaving is possible within 20 minutes below 121°C.
    ·By double-layering the bag made of a material that is hard to break, it is possible to prevent liquid leakage due to breakage.
    ·It doesn't come with ties for a mouth in the photograph. They are sold separately (651-23-67-04).
    [Product Specifications]
    ·Product Name: Autoclave bag for waste sterilization
    ・ Size: M
    ·Color: Blue
    ·Dimensions (mm): 400 × 650
    ·Quantity (Pc.): 200
    ·Materials: HDPE-PP
    ·The belt in the photo is sold separately. (621-23-67-04)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat