- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
BEMCOT M-1【40 Pieces Per Package】
Specifications of M-1
-
- Product Type
- Wiper
-
- Material
- Cellulose
-
- Sheet size(mm)
- 150×150
-
- Color
- White
-
- Manufacturer Product Name
- BEMCOT M-1 (150 sheets × 40 bags)
-
- Manufacturer Part Number
- M-1
-
- JAN Code
- 4970512540300
-
- AS ONE Part Number
- 7-663-02
-
- Specification Details
- Folding in 4 type
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 8,127.67
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
40 Pieces Per Package
|
|
6 Day(s)
|
Basic Specifications
-
- Product Type
- Wiper
-
- Material
- Cellulose
-
- Sheet size(mm)
- 150×150
-
- Color
- White
-
- Manufacturer Product Name
- BEMCOT M-1 (150 sheets × 40 bags)
-
- Manufacturer Part Number
- M-1
-
- JAN Code
- 4970512540300
-
- AS ONE Part Number
- 7-663-02
-
- Specification Details
- Folding in 4 type
Product Description
Wipe made of 100% cellulose for use in such as factories and cleanrooms to wipe off dust and dirt from small spaces.
Specifications of M-1
-
- Product Type
- Wiper
-
- Material
- Cellulose
-
- Sheet size(mm)
- 150×150
-
- Color
- White
-
- Manufacturer Product Name
- BEMCOT M-1 (150 sheets × 40 bags)
-
- Manufacturer Part Number
- M-1
-
- JAN Code
- 4970512540300
-
- AS ONE Part Number
- 7-663-02
-
- Specification Details
- Folding in 4 type
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 8,127.67
|
WIPER FOR CLEAN ROOM
|
1 Pack(s)
|
40 Pieces Per Package
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?