ABC-12045 Stainless Steel Workbench

Brand :
SINKO

Caution

    Product Description

    [Features]
    · Assembly type
    ·SUS430 stainless steel workbench
    ・ With Casters
    ·Free height adjustments under the overall height, 850 mm
    [Product Specifications]
    ·Solid shelf specifications
    ・ Material: SUS430
    ·Caster: Steel metal fittings ø75 mm (With rubber wheel stopper)
    ·Size (Width × Depth × Height): 1200 × 450 × 800 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    WBC-12045-800-R75 | ABC-12045 Stainless Steel Workbench | SINKO | MISUMI Thailand