(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knee Rug for Cleanrooms, G8133-1, Guardner

Knee Rug for Cleanrooms, G8133-1, Guardner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G8133-1

  • Product Type
    Other
  • Size(mm)
    900X1120
  • Manufacturer Product Name
    Knee Rug for Cleanroom G8133-1
  • Manufacturer Model
    G8133-1
  • AS ONE Part Number
    1-2586-01
  • Materials
    Quilt
  • Features
    Since it generates low dust, it is suitable for use in low-temperature cleanrooms, etc.
  • Capacity
    1 sheet
Part Number
G8133-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,250.00

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 1 sheet

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    900X1120
  • Manufacturer Product Name
    Knee Rug for Cleanroom G8133-1
  • Manufacturer Model
    G8133-1
  • AS ONE Part Number
    1-2586-01
  • Materials
    Quilt
  • Features
    Since it generates low dust, it is suitable for use in low-temperature cleanrooms, etc.
  • Capacity
    1 sheet

Product Description

Since it generates low dust, it is suitable for use in low-temperature cleanrooms, etc.
Materials: quilt fabric, size (mm): 990 × 1120

Specifications of G8133-1

  • Product Type
    Other
  • Size(mm)
    900X1120
  • Manufacturer Product Name
    Knee Rug for Cleanroom G8133-1
  • Manufacturer Model
    G8133-1
  • AS ONE Part Number
    1-2586-01
  • Materials
    Quilt
  • Features
    Since it generates low dust, it is suitable for use in low-temperature cleanrooms, etc.
  • Capacity
    1 sheet
Part Number
G8133-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,250.00

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1