K Mat, Strong Adhesion, 600 × 900, 30 Layers, 10 Sheets Included, Light Green

Brand :
KYOWA LIMITED

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Product Description

[Features]
·A peel-off type adhesive floor mat with antibacterial agent.
·The dust removal and antibacterial effects stand out.
·The corners are numbered to show the number of remaining sheets.
[Product Specifications]
·Color: light green
·Size: 600 mm × 900 mm
·Layered type
・ Includes 10 Pcs.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat