(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MZ650-CP |
MZ651-CP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Part Number | Overall Length (mm) |
AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|
฿ 8,196.11 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | Zyloguard for Cleanroom MZ650CP | MZ650-CP | Approximately 250 | 9-5621-01 | ||
฿ 8,631.50 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | Zyloguard for Cleanroom MZ651CP | MZ651-CP | Approx. 320 | 9-5621-02 |
It can be used in cleanrooms up to Class 100. It has excellent heat resistance, durability, and cut resistance. The supple fibers make it easy to put on and take off, and also provide good workability.
Part Number |
---|
MZ650-CP |
MZ651-CP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Part Number | Overall Length (mm) |
AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|
฿ 8,196.11 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | Zyloguard for Cleanroom MZ650CP | MZ650-CP | Approximately 250 | 9-5621-01 | ||
฿ 8,631.50 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | Zyloguard for Cleanroom MZ651CP | MZ651-CP | Approx. 320 | 9-5621-02 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?