Jack, 16-18, Ratchet, Top and Bottom Stainless Steel, Rotary Shaft Uses Chrome Molybdenum Steel (SCM-435)

Brand :
TGK

Caution

    Product Description

    [Features]Top plate dimensions of the top and bottom are different, and 1 unit can perform 2 roles.
    ·The rotary shaft uses chrome molybdenum steel (SCM-435).
    [Product Specifications]
    ·Upper and lower plate, SUS304, ratchet type
    ·Model: 16-18
    ·Upper and lower plate dimensions (mm): 160 × 180
    ·Expansion and contraction range (mm): 70 to 250
    ·Operating Load Capacity (kg): 20

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Jack, 16-18, Ratchet, Top and Bottom Stainless Steel, Rotary Shaft Uses Chrome Molybdenum Steel (SCM-435) | TGK | MISUMI Thailand