TCGCAB Antistatic Grid Cap Shallow Type

Brand :
TRUSCO
Caution
Product Description
[Features]
·It is a shallow type.
·The rear part uses rubber for excellent fit.
[Product Specifications]
·Color: Blue
· Size: one size fits all
·Weight (g): 60
·Equivalent to ISO Class 7 (Fed/STD Class 10,000)
· Polyester
・ Country of manufacture: China
· * Not clean-packed.
·Manufacturer Part Number: TCGCAB
·Code Number: 489-2518
· [Application]: For work in cleanrooms.