(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wafer-Carrier (PFA), 2/2.5/3/4 Inches

Wafer-Carrier (PFA), 2/2.5/3/4 Inches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KM-20

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    67.8X142.10X59.0
  • Wafer diameter(mm)
    51(2")
  • Materials
    Semiplast A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-20
  • Manufacturer Model
    KM-20
  • AS ONE Part Number
    7-177-01
  • Storable Quantity(pieces)
    25
  • D1 Dimension(mm)
    13.9
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.
Part Number
KM-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,547.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    67.8X142.10X59.0
  • Wafer diameter(mm)
    51(2")
  • Materials
    Semiplast A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-20
  • Manufacturer Model
    KM-20
  • AS ONE Part Number
    7-177-01
  • Storable Quantity(pieces)
    25
  • D1 Dimension(mm)
    13.9
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.

Product Description

[Features]
·Wafer cleaning cassette made of fluoropolymer PFA.
·The material is Semiplast A (PFA).

Specifications of KM-20

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    67.8X142.10X59.0
  • Wafer diameter(mm)
    51(2")
  • Materials
    Semiplast A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-20
  • Manufacturer Model
    KM-20
  • AS ONE Part Number
    7-177-01
  • Storable Quantity(pieces)
    25
  • D1 Dimension(mm)
    13.9
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.
Part Number
KM-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,547.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1