Work Bench H Frame AHN-6045

Brand :
SINKO

Caution

  • ·After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
· Product requires assembly
·SUS304 work bench with excellent corrosion resistance
·Overall height = 850 mm or less height adjustment free of charge
[Product Specifications]
・ Material: SUS304
·H frame specifications
·Size (mm): Width 600 × depth 450 × height 800

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat