(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Safety Half Boots, PA9875, White (23 to 30 cm)

Urethane Safety Half Boots, PA9875, White (23 to 30 cm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,613.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA9875-N1-230
PA9875-N1-235
PA9875-N1-240
PA9875-N1-245
PA9875-N1-250
PA9875-N1-255
PA9875-N1-260
PA9875-N1-270
PA9875-N1-280
PA9875-N1-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-88

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-89

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-90

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-91

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-92

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-93

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-94

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-96

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 24 Day(s) 61-0132-97

฿ 7,920.59

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-98

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 / 1000
  • Specifications
    Half boots type with front fastener, antistatic urethane sole specification
  • Materials
    Purita III + Clarino synthetic leather + resin toe box

Product Description

[Features]
·The cover is made of "Purita III," a material that has both moderate filterability and breathability with excellent surface strength.
·The cover is half-length and designed to be easy to put on and take off using a fastener.
·The sole is made of a special antistatic compound urethane that is light and has good cushioning properties.
·The soles are thick and have circle points at the base of the movement to improve mobility.
·In addition, there is plenty of space on the little finger side, and it is designed so that the foot does not feel cramped, and EEE is also adopted for the width.
·The part that comes into contact with the ground first when walking is cut in advance to allow smooth movement and eliminate the source of dust caused by wear.
·Inner soles with conductive yarns, conductive rubber, and Urethane soles with antistatic compound ensure static elimination.
· (Compliant with JIS T8103 for conductivity) A resin toe box is used on the toe for a lightweight and safety.
·Drying fast during washing and addressing the rusting problem of the steel core. (JIS T8101 Grade L equivalent resistance to impact and pressure resistant performance)

Part Number
PA9875-N1-230
PA9875-N1-235
PA9875-N1-240
PA9875-N1-245
PA9875-N1-250
PA9875-N1-255
PA9875-N1-260
PA9875-N1-270
PA9875-N1-280
PA9875-N1-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-88

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-89

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-90

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-91

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-92

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-93

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-94

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) 61-0132-96

฿ 6,613.57

WARE FOR CLEAN ROOM 1 Piece(s) 24 Day(s) 61-0132-97

฿ 7,920.59

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0132-98

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1