(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer 3-Way Valve Connection, ø10, NR0030-03

Fluoropolymer 3-Way Valve Connection, ø10, NR0030-03

You can add up to 6 items to the comparison list.

Loading...

Specifications of NR0030-003

  • AS ONE Part Number
    61-3528-34
Part Number
NR0030-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,132.07

TEST TUBES / FUNNELS 1 Piece(s) 70 Day(s)

Basic Specifications

  • AS ONE Part Number
    61-3528-34

Product Description

[Features]
・ It has excellent chemical resistance
·Plug insertion type
·The handle operation is lighter than the press-fit type, but on the other hand, the orifice diameter is smaller
·Ferrule type seal specifications (No tools required. It can be connected by tightening the cap nut)
[Product Specifications]
·Compatible tube outer diameter (mm): 10⌀
·Orifice Diameter (mm): 2.8⌀
·O-ring: Fluoroelastomer
·Operating Pressure: 0.2 MPa or less

Specifications of NR0030-003

  • AS ONE Part Number
    61-3528-34
Part Number
NR0030-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,132.07

TEST TUBES / FUNNELS 1 Piece(s) 70 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1