(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
BSC70002BF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 600.00 |
HOOD/CAP FOR CLEAN ROOM | 2 Piece(s) | 15 Day(s) |
[Features]
·Pull-down type.
· Made using ultra-conductive yarn.
· For work in clean rooms and work requiring countermeasures against dust and static.
Part Number |
---|
BSC70002BF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 600.00 |
HOOD/CAP FOR CLEAN ROOM | 2 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 62-3347-75 | 62-3347-76 | 62-3347-77 | 62-3347-78 | 62-3347-79 | 62-3347-80 |
Code Number | 303-4933 | 447-5844 | 447-5852 | 447-5861 | 303-4941 | 810-6239 |
Part number | 62-3347-81 | 62-3347-82 | 62-3347-83 | 62-3347-84 | 62-3347-85 | 62-3347-86 |
Code Number | 303-4950 | 447-5879 | 447-5887 | 447-5895 | 303-4968 | 810-6240 |
How can we improve?
How can we improve?