Tera Jack, Knob Type, 16-18

Caution
Product Description
[Specifications]
·Model: SS16-18
·Upper and lower plate dimensions (mm): 160 × 160 / 180 × 180
·Expansion and contraction range (mm): Approx. 70 to 250
·Load capacity (kg): 20
[Features]
·Stable ascent and descent with little rolling is popular. Widely used in laboratories, etc.
·Thrust bearings are used for smooth ascent and descent (excluding types 10-12).
·The knob handle has a shape that fits in the hand and is easy to grip and apply force.
·The top plate and bottom plate can be used upside down, so use them properly according to the shape of the object to be placed.
·Quantity: 1 unit