(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra Fine Cloth, 100 Sheets, PA-W03, White

Ultra Fine Cloth, 100 Sheets, PA-W03, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PA-W03-01-9X9-100P

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Size(in)
    9×9
  • Size(mm)
    220×220
  • Specifications
    Wipe-type laser cutting, clean packed specifications
  • Manufacturer Part Number
    PA-W03
  • AS ONE Part Number
    61-0132-21
  • Material Details
    Polyester knit (Super ultrafine fibers)
  • Capacity
    1 bag (100 pcs.)
Part Number
PA-W03-01-9X9-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 18,056.96

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

13 Day(s) 1 bag (100 pcs.)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000 / 10000 / 100000
  • Size(in)
    9×9
  • Size(mm)
    220×220
  • Specifications
    Wipe-type laser cutting, clean packed specifications
  • Manufacturer Part Number
    PA-W03
  • AS ONE Part Number
    61-0132-21
  • Material Details
    Polyester knit (Super ultrafine fibers)
  • Capacity
    1 bag (100 pcs.)

Product Description

[Features]
·Wiping cloth made of polyester knit material of super ultrafine fibers.
·Due to the super ultrafine fibers, it has high wiping performance and water retention, and has achieved high cleanliness by the shield edge and class 100 cleaning.
·Furthermore, because the material is polyester, it has a wide range of chemical resistance and few elution ions, allowing you to use with confidence.
·The product is packaged in 10 pcs. with Class 100 clean pack, so you can use it immediately.

Specifications of PA-W03-01-9X9-100P

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Size(in)
    9×9
  • Size(mm)
    220×220
  • Specifications
    Wipe-type laser cutting, clean packed specifications
  • Manufacturer Part Number
    PA-W03
  • AS ONE Part Number
    61-0132-21
  • Material Details
    Polyester knit (Super ultrafine fibers)
  • Capacity
    1 bag (100 pcs.)
Part Number
PA-W03-01-9X9-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 18,056.96

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

13 Day(s) 1 bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1