(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ozu Corporation, BEMCOT, BM Wiper【20 Pieces Per Package】

Ozu Corporation, BEMCOT, BM Wiper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 033576

  • Product Type
    Wiper
  • Size(mm)
    300×300
  • Specifications
    Flat seal
  • AS ONE Part Number
    61-0085-11
Part Number
033576
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 22,240.05

WIPER FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

17 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    300×300
  • Specifications
    Flat seal
  • AS ONE Part Number
    61-0085-11

Product Description

[Features]
·A sheet type based on a thick base material.
·In addition to wiping work, it is also well-suited for use as lining, sheeting or cushioning material, etc., for use with transported products.

Specifications of 033576

  • Product Type
    Wiper
  • Size(mm)
    300×300
  • Specifications
    Flat seal
  • AS ONE Part Number
    61-0085-11
Part Number
033576
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 22,240.05

WIPER FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

17 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1