(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ADCLEAN Mat (Blue, Green, White)

ADCLEAN Mat (Blue, Green, White)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 642-3270

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-0078-73
  • Capacity
    1 sheet
Part Number
642-3270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
AS ONE Part Number Capacity

฿ 10,883.31

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Green 600×900 61-0078-73 1 sheet

Basic Specifications

Product Description

[Features]
·Every time you peel it off, you can see the number of sheets remaining.
Quantity: 1 pc. / 1 pack (6 sheets)
Color: green/blue/white
Size (mm): 600 × 900/300 × 450/600 × 1200

Specifications of 642-3270

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-0078-73
  • Capacity
    1 sheet
Part Number
642-3270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
AS ONE Part Number Capacity

฿ 10,883.31

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Green 600×900 61-0078-73 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1