(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PA1404-01-L-10P |
PA1404-01-M-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|
฿ 6,014.64 |
HOOD/CAP FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
15 Day(s) | L | 61-0131-72 | ||
฿ 6,014.64 |
HOOD/CAP FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
15 Day(s) | M | 61-0131-71 |
[Features]
·Inner cap made of 100% polyester material.
·It is designed to fit the shape of the head, and the forehead part does not contain rubber while the rear part of the hem is rubber squeezing specifications, so it does not leave rubber marks on the forehead and keeps the hair together to prevent it from falling.
·Since it uses a material with excellent washing durability, you can wear it repeatedly.
Part Number |
---|
PA1404-01-L-10P |
PA1404-01-M-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|
฿ 6,014.64 |
HOOD/CAP FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
15 Day(s) | L | 61-0131-72 | ||
฿ 6,014.64 |
HOOD/CAP FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
15 Day(s) | M | 61-0131-71 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?