(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BEMCOT TR-7F【3,000 Pieces Per Package】

BEMCOT TR-7F

You can add up to 6 items to the comparison list.

Loading...

Specifications of TR-7F

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    250X250
  • Color
    White
  • Manufacturer Product Name
    BEMCOT TR-7F (4-Fold)
  • Manufacturer Part Number
    TR-7F
  • JAN Code
    4970512540621
  • AS ONE Part Number
    9-5303-01
  • Specification Details
    Folding in 4 type
Part Number
TR-7F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 13,575.35

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

6 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    250X250
  • Color
    White
  • Manufacturer Product Name
    BEMCOT TR-7F (4-Fold)
  • Manufacturer Part Number
    TR-7F
  • JAN Code
    4970512540621
  • AS ONE Part Number
    9-5303-01
  • Specification Details
    Folding in 4 type

Product Description

[Features]
·Suitable for wiping in advanced cleanrooms.
[Specifications]
·Materials: 100% cellulose 
·Quantity: 1 Case (150 sheets/bag × 20 bags included)
·4-fold type

Specifications of TR-7F

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    250X250
  • Color
    White
  • Manufacturer Product Name
    BEMCOT TR-7F (4-Fold)
  • Manufacturer Part Number
    TR-7F
  • JAN Code
    4970512540621
  • AS ONE Part Number
    9-5303-01
  • Specification Details
    Folding in 4 type
Part Number
TR-7F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 13,575.35

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1