(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fingertip PU Coating Gloves【10 Pieces Per Package】

Fingertip PU Coating Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BSC16M

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Other
  • Sizes
    M
  • Palm Circumference(cm)
    17
  • Manufacturer Part Number
    BSC16M
  • Size (dimensions)
    7.5 cm (Middle finger length)
  • Color
    Green (wrist color)
  • Overall Length(mm)
    210
  • AS ONE Part Number
    61-3229-74
  • JIS B9920/ISO14664-1 (Class)
    7
  • Material Details
    100% nylon (glove part) / polyurethane (PUR) (Non-slip part)
  • Other specifications
    Cleanroom packaging specification
  • Weight(g)
    220
Part Number
BSC16M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Manufacturer Part Number Size (dimensions) Color Overall Length
(mm)
AS ONE Part Number Weight
(g)

฿ 1,859.57

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) M 17 BSC16M 7.5 cm (Middle finger length) Green (wrist color) 210 61-3229-74 220

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Other
  • JIS B9920/ISO14664-1 (Class)
    7
  • Material Details
    100% nylon (glove part) / polyurethane (PUR) (Non-slip part)
  • Other specifications
    Cleanroom packaging specification

Product Description

[Features]
· Excellent fit and workability.
[Application]
·Cleanroom / precision machine industry.

Specifications of BSC16M

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Other
  • Sizes
    M
  • Palm Circumference(cm)
    17
  • Manufacturer Part Number
    BSC16M
  • Size (dimensions)
    7.5 cm (Middle finger length)
  • Color
    Green (wrist color)
  • Overall Length(mm)
    210
  • AS ONE Part Number
    61-3229-74
  • JIS B9920/ISO14664-1 (Class)
    7
  • Material Details
    100% nylon (glove part) / polyurethane (PUR) (Non-slip part)
  • Other specifications
    Cleanroom packaging specification
  • Weight(g)
    220
Part Number
BSC16M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Manufacturer Part Number Size (dimensions) Color Overall Length
(mm)
AS ONE Part Number Weight
(g)

฿ 1,859.57

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) M 17 BSC16M 7.5 cm (Middle finger length) Green (wrist color) 210 61-3229-74 220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3229-7361-3229-7461-3229-7561-3229-76
Code Number303-4577303-4569303-4542303-4551