(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealant Cartridge

Sealant Cartridge

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SCS-330-TS

  • Product Type
    Dispenser
  • Other
    Option
  • Size(mm)
    ø66X321
  • Specifications
    For Toshiba silicone
  • Materials
    Aluminum
  • Manufacturer Product Name
    Cartridge SCS-330-TS
  • Manufacturer Model
    SCS-330-TS
  • JAN Code
    4571347020434
  • AS ONE Part Number
    1-5992-04
  • Compatible Models
    ML-5000X II / ML-5000Xmini / MS-1
  • Weight(g)
    500
  • Features
    Liquids can be easily and directly dispensed from the 330 ml sealant.
  • Features 2
    The tip has excellent sealing properties, so there is no liquid leakage.
  • Features 3
    Lightweight and will not tire your hands even if you work for a long time.
  • Capacity
    1 unit
Part Number
SCS-330-TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 23,208.71

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dispenser
  • Other
    Option
  • Size(mm)
    ø66X321
  • Specifications
    For Toshiba silicone
  • Materials
    Aluminum
  • Manufacturer Product Name
    Cartridge SCS-330-TS
  • Manufacturer Model
    SCS-330-TS
  • JAN Code
    4571347020434
  • AS ONE Part Number
    1-5992-04
  • Compatible Models
    ML-5000X II / ML-5000Xmini / MS-1
  • Weight(g)
    500
  • Features
    Liquids can be easily and directly dispensed from the 330 ml sealant.
  • Features 2
    The tip has excellent sealing properties, so there is no liquid leakage.
  • Features 3
    Lightweight and will not tire your hands even if you work for a long time.
  • Capacity
    1 unit

Product Description

[Features]
·Liquids can be easily and directly dispensed from the 30 ml sealant.
·The tip has excellent sealing properties, so there is no liquid leakage.
·Lightweight and will not tire your hands even if you work for a long time.

Specifications of SCS-330-TS

  • Product Type
    Dispenser
  • Other
    Option
  • Size(mm)
    ø66X321
  • Specifications
    For Toshiba silicone
  • Materials
    Aluminum
  • Manufacturer Product Name
    Cartridge SCS-330-TS
  • Manufacturer Model
    SCS-330-TS
  • JAN Code
    4571347020434
  • AS ONE Part Number
    1-5992-04
  • Compatible Models
    ML-5000X II / ML-5000Xmini / MS-1
  • Weight(g)
    500
  • Features
    Liquids can be easily and directly dispensed from the 330 ml sealant.
  • Features 2
    The tip has excellent sealing properties, so there is no liquid leakage.
  • Features 3
    Lightweight and will not tire your hands even if you work for a long time.
  • Capacity
    1 unit
Part Number
SCS-330-TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 23,208.71

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 15 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1