(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PA9680S-W-240 |
PA9680S-W-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AS ONE Part Number |
---|---|---|---|---|---|---|
฿ 3,638.15 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0143-07 | ||
฿ 3,638.15 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0143-08 |
[Features]
·Special heat-resistant rubber material is used.
·The soles are not lined with fabric to ensure quick drying and sterility in the autoclave.
Part Number |
---|
PA9680S-W-240 |
PA9680S-W-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AS ONE Part Number |
---|---|---|---|---|---|---|
฿ 3,638.15 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0143-07 | ||
฿ 3,638.15 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0143-08 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?