Glovebox, Acrylic, M10 (Germicidal Lamp)

Brand :
SINKO KASEI

Caution

    Product Description

    [Features]
    ·Can be easily used for working under an inactive state, such as when handling substances that are sensitive to air.
    ·By performing gas replacement, you can work in a situation different from the outside.
    [Product Specifications]
    ·Depth (mm): 450
    ·Height (mm): 500
    ·Materials: Acrylic for germicidal lamp
    ·Width (mm): 630
    ·Germicidal Lamp: Available
    ·Weight (kg): 17
    ·Pass box: N/A
    ·Applications: Formulation of reagents, assembly of precision parts, etc.
    ·Country of Manufacture: Japan
    ·Weight: 17 kg
    ·Set contents: 1 pair of gloves, 2 gas replacement stopcocks
    ·Manufacturer Part Number: M10
    ·Code Number: 459-9870

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Glovebox, Acrylic, M10 (Germicidal Lamp) | SINKO KASEI | MISUMI Thailand