(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIA RUBBER, Non-Bleed Anti-Static Gloves, DAILOVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please use in an antistatic environment since the gloves alone do not provide conductive effect.

Specifications of D3300L

  • Product Type
    Gloves
  • Material
    Other
  • Thickness(mm)
    1.05 (including lining)
  • Size
    L
  • Overall Length(mm)
    330
  • Surface Resistance Value(Ω)
    103~107
  • AS ONE Part Number
    62-2693-27
  • Material Details
    Outer material: polyurethane, Lining material: 100% cotton + conductive fibers
  • Capacity
    1 pair
Part Number
D3300L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,582.34

GLOVES FOR CLEAN ROOM 2 Piece(s) 18 Day(s) 1 pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Thickness(mm)
    1.05 (including lining)
  • Size
    L
  • Overall Length(mm)
    330
  • Surface Resistance Value(Ω)
    103~107
  • AS ONE Part Number
    62-2693-27
  • Material Details
    Outer material: polyurethane, Lining material: 100% cotton + conductive fibers
  • Capacity
    1 pair

Product Description

[Features]
·Solvent resistant gloves using conductive materials.
·Since the oil contained in the resin does not bleed, it can be used as a measure against repellency.
·Usable solvent: Acetone, methanol, IPA (isopropyl alcohol), ethyl acetate, etc.
·It uses flexible polyurethane material that is hard to tire your hands and is ideal for long-time work.
·It is free from odors peculiar to rubber and can be used comfortably.
·With lining material that doesn't stick to your hands, you can wash the back side by hand.

Specifications of D3300L

  • Product Type
    Gloves
  • Material
    Other
  • Thickness(mm)
    1.05 (including lining)
  • Size
    L
  • Overall Length(mm)
    330
  • Surface Resistance Value(Ω)
    103~107
  • AS ONE Part Number
    62-2693-27
  • Material Details
    Outer material: polyurethane, Lining material: 100% cotton + conductive fibers
  • Capacity
    1 pair
Part Number
D3300L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,582.34

GLOVES FOR CLEAN ROOM 2 Piece(s) 18 Day(s) 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1