W3B-P4609W Cart for Standing Work

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·The height of this cart is suitable for standing work.
[Product Specifications]
·Size (Nominal Size) mm: D460 × W910 × H890
·Number of Levels: 3 tiers
·Materials: Shelf board upper (board shelf)/ SUS430 middle (mesh rack)/ steel (powder coating earth gray color) lower (mesh rack)/ steel (powder coating earth gray color) taper (fixing bracket)/ ABS post / SUS430 (cap / PE, nut / aluminum)
·Caster: ø100 Nylon urethane car steel metal fittings swivel car with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit (Uniformly Distributed Load)
·Customer assembly
·