(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glovebox, Acrylic, M2 (With Pass Box)

Glovebox, Acrylic, M2 (With Pass Box)

You can add up to 6 items to the comparison list.

Loading...

Specifications of M2

  • AS ONE Part Number
    61-3243-73
Part Number
M2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 60,259.82

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s)

Basic Specifications

  • AS ONE Part Number
    61-3243-73

Product Description

[Features]
·Gas replacement allows you to work under different conditions from the outside.
[Product Specifications]
·Depth (mm): 550
·Height (mm): 500
·Seat Size (mm): 220 × 220 (4-fold)
·Materials: Acrylic
·Width (mm): 800
·Germicidal Lamp: N/A
·Weight (kg): 25
·Pass Box Dimensions: 200 × 200 × 200 mm
·Applications: Ideal for work such as preparing reagents and assembling precision parts.
·Country of Manufacture: Japan
·Weight: 25 kg
·Set contents: Gas replacement stopcock / 2 pcs., gloves / 1 pair
·Manufacturer Part Number: M2
·Code Number: 459-9896

Specifications of M2

  • AS ONE Part Number
    61-3243-73
Part Number
M2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 60,259.82

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1