(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weak Adhesion Mat (1 Sheet)

Weak Adhesion Mat (1 Sheet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 952.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC840031SB
BSC840031SG
BSC840031SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Manufacturer Model AS ONE Part Number Capacity

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Blue Blue BSC840031SB 61-3324-29 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Green Green BSC840031SG 61-3324-30 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) White White BSC840031SW 61-3324-31 1 pack (30 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    1.6/0.05 (film)
  • Film count(pieces)
    30 / Sheet
  • Cord Diameter(mm)
    0.05
  • Materials
    Low density polyethylene (film)
  • Pressure sensitive adhesive material
    Aqueous acrylic lactic acid
  • Weight
    0.84 kg
  • Capacity
    1 pack (30 sheets)

Product Description

[Features]
·You can always have a clean environment by simply peeling off the dirty film.
·The back side is also highly adhesive for secure fixation.
·Tagged with a sequential number, it is easy to check the remaining number of mats.
[Application]
·Various manufacturing factories, especially semiconductor and electric/electronic equipment manufacturing factories and printing factories. Cleanroom entrances, etc. Food processing factories.

Part Number
BSC840031SB
BSC840031SG
BSC840031SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Manufacturer Model AS ONE Part Number Capacity

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Blue Blue BSC840031SB 61-3324-29 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Green Green BSC840031SG 61-3324-30 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) White White BSC840031SW 61-3324-31 1 pack (30 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3324-2961-3324-3061-3324-31
Code Number412-7854412-7862412-7871