(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unisex Coat, Cleanwear, C3560

Unisex Coat, Cleanwear, C3560

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Accessories (cap, gloves, pants, shoes) sold separately.
  • ·After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • From :
    ฿ 3,125.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C3560B3L
C3560B4L
C3560BL
C3560BLL
C3560BM
C3560BS
C3560BSS
C3560W3L
C3560W4L
C3560WL
C3560WLL
C3560WM
C3560WS
C3560WSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Chest Size / Compatible Chest Size
(cm)
Color Details Dress Length
(cm)
AS ONE Part Number

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 3L 128 Blue 115 62-3351-82

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 4L 133 Blue 115 62-3351-83

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors L 118 Blue 108 62-3351-84

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors LL 123 Blue 110 62-3351-85

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors M 113 Blue 106 62-3351-86

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors S 108 Blue 103 62-3351-87

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors SS 104 Blue 100 62-3351-88

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based 3L 128 White 115 62-3351-89

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based 4L 133 White 115 62-3351-90

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 9 Day(s) White based L 118 White 108 62-3351-91

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 9 Day(s) White based LL 123 White 110 62-3351-92

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based M 113 White 106 62-3351-93

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based S 108 White 103 62-3351-94

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based SS 104 White 100 62-3351-95

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Type Details
    Complaint with IEC 61340-5-1 and JIS T8118 (antistatic properties)
  • Manufacturer Model
    C3560
  • Specifications
    Center fastener
  • Materials
    100% polyester

Product Description

[Features]
·Unisex coat, cleanroom wear.
·For prevention measures of dust generation from workers and ESD.

Part Number
C3560B3L
C3560B4L
C3560BL
C3560BLL
C3560BM
C3560BS
C3560BSS
C3560W3L
C3560W4L
C3560WL
C3560WLL
C3560WM
C3560WS
C3560WSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Chest Size / Compatible Chest Size
(cm)
Color Details Dress Length
(cm)
AS ONE Part Number

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 3L 128 Blue 115 62-3351-82

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors 4L 133 Blue 115 62-3351-83

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors L 118 Blue 108 62-3351-84

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors LL 123 Blue 110 62-3351-85

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Blue Colors M 113 Blue 106 62-3351-86

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors S 108 Blue 103 62-3351-87

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors SS 104 Blue 100 62-3351-88

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based 3L 128 White 115 62-3351-89

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based 4L 133 White 115 62-3351-90

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 9 Day(s) White based L 118 White 108 62-3351-91

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 9 Day(s) White based LL 123 White 110 62-3351-92

฿ 3,125.33

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based M 113 White 106 62-3351-93

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based S 108 White 103 62-3351-94

฿ 3,125.33

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based SS 104 White 100 62-3351-95

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3351-8262-3351-8362-3351-8462-3351-8562-3351-8662-3351-87
Code Number825-9009825-9010825-9011825-9012825-9013825-9014
Part number62-3351-8862-3351-8962-3351-9062-3351-9162-3351-9262-3351-93
Code Number825-9015825-9016825-9017825-9018825-9019825-9020
Part number62-3351-9462-3351-95
Code Number825-9021825-8860