(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of P-061

  • Product Type
    Related goods
  • Size
    230×100×83mm
  • Materials
    SUS304
  • TGK Part Number
    0513-25-20-04
  • Capacity
    1 unit
Part Number
P-061
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,963.58

CLEANROOM SUPPLIES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Related goods
  • Size
    230×100×83mm
  • Materials
    SUS304
  • TGK Part Number
    0513-25-20-04
  • Capacity
    1 unit

Product Description

[Features]
·The pitch of the tape cutter is approx. 20 mm wider than normal tape cutters, and the bottom is open, making it easier to hold
·It does not break even when dropped, solving the problem of contamination. Comes with a core, a blade and a non-slip pad

Specifications of P-061

  • Product Type
    Related goods
  • Size
    230×100×83mm
  • Materials
    SUS304
  • TGK Part Number
    0513-25-20-04
  • Capacity
    1 unit
Part Number
P-061
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,963.58

CLEANROOM SUPPLIES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1