W16B-S4607 W16 Type Cart

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·A cart that uses stainless steel (SUS304) for the posts and shelves.
[Product Specifications]
·Size (Nominal size): D460 × W760 × H815
·Number of Levels: 3 tiers
·Materials: Shelf board (board shelf with guard)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap/PE/nut/aluminum) side handle / SUS304
·Caster: ø100 Nylon urethane car steel metal fittings swivel car with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan