RFCA-NJ3 Inside Cart III

Caution
Product Description
[Features]
·Inside cart of the Legno series
·A4 files can be stored at the bottom
[Product Specifications]
·Outer Dimensions (mm): 396 × 550 × 610
·Materials: Main Body: Low pressure melamine resin decorative wood board, PVC edge handle: ABS casters: Synthetic resin
·Color: Natural B
·Drawer effective inner dimensions: W328 × D492 × H (top) 49 (middle) 89 (bottom) 245 mm
· Finished product