(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PA9880-N1-280 |
PA9880-N1-290 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AS ONE Part Number |
---|---|---|---|---|---|---|
฿ 4,584.85 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0133-01 | ||
฿ 5,486.45 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0133-02 |
[Features]
·Safety electrostatic shoes with synthetic leather Clarino instep.
·The sole is made of a special antistatic compound urethane that is light and has good cushioning properties.
·The soles are thick and have circle points at the base of the movement to improve mobility.
·In addition, there is plenty of space on the little finger side, and it is designed so that the foot does not feel cramped, and EEE is also adopted for the width.
·The part that comes into contact with the ground first when walking is cut in advance to allow smooth movement and eliminate the source of dust caused by wear.
·Inner soles with conductive yarns, conductive rubber, and Urethane soles with antistatic compound ensure static elimination.
· (Compliant with JIS T8103 for conductivity) A resin toe box is used on the toe for a lightweight and safety.
·Drying fast during washing and addressing the rusting problem of the steel core. (JIS T8101 Grade L equivalent resistance to impact and pressure resistant performance)
Part Number |
---|
PA9880-N1-280 |
PA9880-N1-290 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | AS ONE Part Number |
---|---|---|---|---|---|---|
฿ 4,584.85 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0133-01 | ||
฿ 5,486.45 |
WARE FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 61-0133-02 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?