(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
PA9880E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,366.69 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) |
Antistatic safety shoes for clean rooms that are light and easy to move in.
[Features]
·Cleanroom shoes with a Lightweight design and excellent mobility and comfort.
·Urethane foam and resin toe box protect your feet.
·Slip-on type.
[Application]
·Working in cleanrooms.
Part Number |
---|
PA9880E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,366.69 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Urethane foam and resin toe box protect the foot.
Product Number | Part number | Size (cm) | Note / JAN Code |
---|---|---|---|
1-6470-01 | PA9880E | 23 | 4549397184710 |
1-6470-02 | PA9880E | 23.5 | 4549397184727 |
1-6470-03 | PA9880E | 24 | 4549397184734 |
1-6470-04 | PA9880E | 24.5 | 4549397184741 |
1-6470-05 | PA9880E | 25 | 4549397184758 |
1-6470-06 | PA9880E | 25.5 | 4549397184765 |
1-6470-07 | PA9880E | 26 | 4549397184772 |
1-6470-08 | PA9880E | 26.5 | 4549397184789 |
1-6470-09 | PA9880E | 27 | 4549397184796 |
(Unit: cm)
Code | -01 | -02 | -03 | -04 | -05 | -06 | -07 | -08 | -09 |
---|---|---|---|---|---|---|---|---|---|
Size | 23 | 23.5 | 24 | 24.5 | 25 | 25.5 | 26 | 26.5 | 27 |
Size code list
About the sole pattern of Anti-Static Safety Shoes For Cleanrooms
It does not cause tightness around the foot, as the shape maintains extra space at the toes, especially on the little toe side.
Smooth movement is possible thanks to the design of the sole that does not slip to the sides and is easy to turn.
Supplements the lowering of the inner-side arch function of the foot that occurs when standing up for an extended duration and exhibits a fatigue-reducing effect.
Plays the role of absorbing shock and lightening weight in addition to preventing slipping.
Allows you to maintain a stable posture by making the sole of the heel 14-mm thicker than the toe.
It has a wear-suppressing effect in addition to exhibiting the effect of making it easier to walk smoothly on secure footing.
How can we improve?
How can we improve?