- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clean Boots, FS663C (24 cm)
Specifications of FS663C
-
- Product Type
- Shoes・Boots
-
- Color
- White
-
- Manufacturer Product Name
- Clean boots FS663C 24.0 cm
-
- Manufacturer Model
- FS663C
-
- AS ONE Part Number
- 2-2897-01
-
- Materials
- Upper: ultra-electrostatic dust-proof material; Sole: PU (polyurethane)
-
- Upper material surface resistance(Ω)
- 107
-
- Urethane sole antistatic performance(Ω)
- 1.0X105~1.0X109
-
- Specifications
- With fastener puller cover
-
- Weight(g)
- 780
-
- Features
- The arch support reduces fatigue.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,513.48
|
SOCKS/SHOES FOR CLEAN ROOM
|
1 Piece(s)
|
|
50 Day(s)
|
Basic Specifications
-
- Product Type
- Shoes・Boots
-
- Color
- White
-
- Manufacturer Product Name
- Clean boots FS663C 24.0 cm
-
- Manufacturer Model
- FS663C
-
- AS ONE Part Number
- 2-2897-01
-
- Materials
- Upper: ultra-electrostatic dust-proof material; Sole: PU (polyurethane)
-
- Upper material surface resistance(Ω)
- 107
-
- Urethane sole antistatic performance(Ω)
- 1.0X105~1.0X109
-
- Specifications
- With fastener puller cover
-
- Weight(g)
- 780
-
- Features
- The arch support reduces fatigue.
Product Description
The arch support reduces fatigue.
Size (cm): 24
Specifications: with zipper puller cover
Specifications of FS663C
-
- Product Type
- Shoes・Boots
-
- Color
- White
-
- Manufacturer Product Name
- Clean boots FS663C 24.0 cm
-
- Manufacturer Model
- FS663C
-
- AS ONE Part Number
- 2-2897-01
-
- Materials
- Upper: ultra-electrostatic dust-proof material; Sole: PU (polyurethane)
-
- Upper material surface resistance(Ω)
- 107
-
- Urethane sole antistatic performance(Ω)
- 1.0X105~1.0X109
-
- Specifications
- With fastener puller cover
-
- Weight(g)
- 780
-
- Features
- The arch support reduces fatigue.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,513.48
|
SOCKS/SHOES FOR CLEAN ROOM
|
1 Piece(s)
|
|
50 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?