W3C-A4607 W3 Type Cart

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·It is an ALL stainless cart made of SUS304 stainless steel except the casters
[Product Specifications]
·Size (Nominal size): D460 × W760 × H815
·Number of Levels: 3 tiers
·Materials: Shelf board upper (board shelf)/ SUS304 middle (mesh rack)/ SUS304 lower (mesh rack)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (Both cap and nut)
·Caster: ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan