W12A-S4610 W12 Type Cart

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·A cart that uses stainless steel (SUS304) for the posts and shelves.
[Product Specifications]
·Size (Nominal size): D460 × W1070 × H890
・ Number of steps: 4-tier
·Materials: Shelf board (board shelf)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap / PE / nut / aluminum) side handle / SUS304
·Caster: ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan