Poly-Cart (Lightweight Platform Truck)

Brand :
YAZAKI

Caution

    Product Description

    Erector-made transport dolly, active in the logistics scene.
    [Features]
    ·A 2-tier platform truck made of a rust-resistant, lightweight and durable CREFORM (plastic sheathed steel pipe) that is convenient for transportation and sorting.
    [Applications]
    ·As a material handling tool in logistics, picking centers, markets, fresh fish, meat, fruits and vegetables, commercial supermarkets, etc.

    Poly-Cart Specifications

    Poly-Cart (Lightweight Trolley): Related image

    External appearance of N-450W
    Size: 735 × 475 × 810 mm
    Weight: 12 kg
    Loading platform size: 735 × 475 mm
    Caster: ⌀100 (Diameter 100 mm) (No stopper)
    Load weight: 100 kg
    Effective height between upper and lower tiers: 507 mm
    Loading platform height: 160 mm / 715 mm
    Pusher height: 810 mm

    Poly-Cart (Lightweight Trolley): Related image

    External appearance of N-450LW
    Size: 900 × 450 × 845 mm
    Weight: 18.5 kg
    Loading platform size: 900 × 450 mm
    Caster: ⌀130 (Diameter 130 mm) (No stopper)
    Load weight: 100 kg
    Effective height between upper and lower tiers: 475 mm
    Loading platform height: 215 mm / 745 mm
    Pusher height: 845 mm

    Behind-the-scene story of the development

     

    We are constantly developing, designing, and providing the optimal equipment for work sites based on the theme of a "relationship of trust with our customers born from the pursuit of safety and security", working as a manufacturer required by our customers.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Poly-Cart (Lightweight Platform Truck) | YAZAKI | MISUMI Thailand