1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Needle for Dispenser【50 Pieces Per Package】

Plastic Needle for Dispenser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,292.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·A plastic needle for dispensers.
·The materials are POM (polyacetal) for the needle base and stainless steel (SUS304) for the needle.

Part Number
PN-15G-B
PN-16G-B
PN-17G-B
PN-18G-B
PN-19G-B
PN-20G-B
PN-21G-B
PN-22G-B
PN-23G-B
PN-24G-B
PN-25G-B
PN-26G-B
PN-27G-B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNeedle inner diameter × Needle outer diameter
(ømm)
Manufacturer Product Name Manufacturer Model JAN Code AS ONE Part Number Capacity

฿ 1,292.42

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -1.43×1.83Plastic Needle, PN-15 G-BPN-15G-B45713470221316-7397-011 pack (50 pcs.)

฿ 1,377.75

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -1.26×1.65Plastic Needle, PN-16 G-BPN-16G-B45713470221246-7397-021 pack (50 pcs.)

฿ 1,897.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

12 Day(s) -1.06×1.50Plastic Needle, PN-17 G-BPN-17G-B45713470210116-7397-031 pack (50 pcs.)

฿ 1,295.25

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -0.97×1.27Plastic Needle, PN-18 G-BPN-18G-B45713470221006-7397-041 pack (50 pcs.)

฿ 1,854.00

NEEDLE 1 Pack(s)

50 Pieces Per Package

11 Day(s) -0.78×1.08Plastic Needle, PN-19 G-BPN-19G-B45713470220946-7397-051 pack (50 pcs.)

฿ 1,362.37

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -0.66×0.90Plastic Needle, PN-20 G-BPN-20G-B45713470209156-7397-061 pack (50 pcs.)

฿ 1,853.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

16 Day(s) 100.57×0.81Plastic Needle, PN-21 G-BPN-21G-B45713470220706-7397-071 pack (50 pcs.)

฿ 1,358.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

23 Day(s) -0.47×0.72Plastic Needle, PN-22 G-BPN-22G-B45713470208476-7397-081 pack (50 pcs.)

฿ 1,853.00

PLASTIC NEEDLE 1 Pack(s)

50 Pieces Per Package

20 Day(s) -0.40×0.64Plastic Needle, PN-23 G-BPN-23G-B45713470220566-7397-091 pack (50 pcs.)

฿ 1,853.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

12 Day(s) 100.31×0.56Plastic Needle, PN-24 G-BPN-24G-B45713470220496-7397-101 pack (50 pcs.)

฿ 1,297.93

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -0.29×0.51Plastic Needle, PN-25 G-BPN-25G-B45713470220326-7397-111 pack (50 pcs.)

฿ 1,362.37

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) -0.25×0.46Plastic Needle, PN-26 G-BPN-26G-B45713470207866-7397-121 pack (50 pcs.)

฿ 1,362.37

PLASTIC NEEDLE 1 Pack(s)

50 Pieces Per Package

6 Day(s) -0.20×0.41Plastic Needle, PN-27 G-BPN-27G-B45713470207936-7397-131 pack (50 pcs.)

Loading...

  1. 1

Basic Information

Product Type Dispenser Overall Length(mm) 30.5 Needle length(mm) 13
Materials Needle base: POM (polyacetal); Needle: stainless steel (SUS304) Features It is an inexpensive disposable type. Capacity 1 pack (50 pcs.)