W9C-A6112 W9 Type Cart

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·It is an ALL stainless cart made of SUS304 stainless steel except the casters
[Product Specifications]
·Size (Nominal size): D610 × W1220 × H890
・ Number of steps: 4-tier
·Materials: Shelf board (mesh rack)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) side handle / SUS304
·Caster: ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan