W5A-P4607 W5 Type Cart

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·A cart that uses stainless steel (SUS430) for the posts and steel for the shelves.
[Product Specifications]
·Size (Nominal size): D460 × W760 × H960
·Number of Levels: 3 tiers
·Materials: Shelf board (mesh rack)/ steel (powder coating earth gray color) taper (fixing bracket)/ ABS post / SUS430 (cap/PE/nut/ aluminum) top handle / SUS304
·Caster: ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan