(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
423 |
FD423C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Specifications | Manufacturer Product Name | Manufacturer Model | AS ONE Part Number | Materials | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.98 |
MASK/PROTECTOR FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | - | Hard Hat | 423 hard hat | 423 | 1-7869-01 | Polyethylene resin | 1 pc. | ||
฿ 954.46 |
MASK/PROTECTOR FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | Option | Band for 423 | 423 Hard Hat FD423C | FD423C | 1-7869-02 | 100% polyester | 1 pc. |
For protecting the heads of workers in cleanrooms. Even the hard hat and band alone can be combined with your current hood.
Part Number |
---|
423 |
FD423C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Specifications | Manufacturer Product Name | Manufacturer Model | AS ONE Part Number | Materials | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.98 |
MASK/PROTECTOR FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | - | Hard Hat | 423 hard hat | 423 | 1-7869-01 | Polyethylene resin | 1 pc. | ||
฿ 954.46 |
MASK/PROTECTOR FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | Option | Band for 423 | 423 Hard Hat FD423C | FD423C | 1-7869-02 | 100% polyester | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?