Tokyo Garasu Kikai, Embossed Gloves, Long, L, 50 Pcs. Included, 011501213100

Caution
Product Description
[Features]No harmful hydrochloric acid gas or dioxin is generated even if it is burned.
·Material test results of polyethylene and polypropylene standard tests "appropriate" Japan Food Hygiene Association (Number T021-03655)
·Environmental hormones such as bisphenol A and phthalic esters are not detected. Japan Food Hygiene Association (Number T021-0356)
·The base part of each finger is tightened to fit perfectly for ease of work.
·It comes in a clean package that is hygienic and easy to take out.
[Product Specifications]
・ Size: L
·Quantity: 50 pcs. included
·Color: Natural
·Size: S (ladies) / M (unisex) / L (Men's)
·Length: 45 cm
·Thickness: 45 microns (Thick opening type)
·Materials: Polyethylene