LED Compact Headlight HC Series

Brand :
GENTOS

Caution

    Product Description

    [Features]
    · 90° Movable Head
    Usable as Clip Light & Headlamp
    Head Push Switch
    2WAY of clip light / headlight
    Clip can be replaced

    Feature

    COMPACT HEADLIGHT

     
    HC-24YG
     

    Specification

    • LED type:1 × Chip type white LED
    •  Light Output:20lm
    •  Battery type:2 × CR2032 Lithium Batteries
    •  Run time : 15h (ON) / 140h (Flashing)
    •  Beam Distance:20m
    •  Water Proof (IPX4)
    •  Impact Resistance:1m Drop
    •  Size:W40×H36×D40mm (W1.57×H1.42×D1.57in)
    •  Weight:32g (1.1 oz)
    •  Accessory:Head Strap, Clip, 2 × CR2032 Li-ion Batteries
    •  Material of Body:ABS
    •  Manufacturing:Made in China
     
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LED Compact Headlight HC Series | GENTOS | MISUMI Thailand