LED Compact Headlight HC-24BK

Brand :
GENTOS

Caution

    Product Description

    [Features]
    · 90° Movable Head
    Usable as Clip Light & Headlamp
    Head Push Switch

    COMPACT HEADLIGHT





     

    2WAY of clip light / headlight

     

     
     

      Chest Strap

      90 ° movable head

      Specification

      • LED type:1 × Chip type white LED
      •  Light Output:20lm
      •  Battery type:2 × CR2032 Lithium Batteries
      •  Run time : 15h (ON) / 140h (Flashing)
      •  Beam Distance:20m
      •  Water Proof (IPX4
      •  Impact Resistance:1m Drop
      •  Size:W40×H36×D40mm (W1.57×H1.42×D1.57in
      •  Weight:32g (1.1 oz
      •  Accessory:Head Strap, Clip, 2 × CR2032 Li-ion Batteries
      •  Material of Body:ABS
      •  Manufacturing:Made in China
      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat

      LED Compact Headlight HC-24BK | GENTOS | MISUMI Thailand