(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Condition Clothing, Verdexcel, Stretch Jacket, VE2007, Top, Navy

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Conductive fibers are woven on both the front and back to prevent static electricity.
  • It has a slender silhouette.
  • Because the base material is produced and dyed outside of Japan, there may be a slight color difference.

Specifications of 3130026404

  • Commodity Classification
    Jacket
  • Color (Group)
    [Blue] Navy
  • Specifications
    For Men
  • Size
    M
  • Main Raw Material
    100% polyester, knit
  • Long Water Repellent Processing
    None
  • Antistatic material
    Included
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    65
Part Number
3130026404
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,086.74

WINTER CLOTHES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy
  • Specifications
    For Men
  • Size
    M
  • Main Raw Material
    100% polyester, knit
  • Long Water Repellent Processing
    None
  • Antistatic material
    Included
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    65

Product Description

[Features]
·Fastener/resin (Front placket, chest pocket)
·Hook-and-Loop fastener (cuff)
·Pocket position / left and right chest pockets, left and right side pockets, inner left chest pocket

Specifications of 3130026404

  • Commodity Classification
    Jacket
  • Color (Group)
    [Blue] Navy
  • Specifications
    For Men
  • Size
    M
  • Main Raw Material
    100% polyester, knit
  • Long Water Repellent Processing
    None
  • Antistatic material
    Included
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    65
Part Number
3130026404
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,086.74

WINTER CLOTHES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1