(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3130026102 |
3130026103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Dress length (cm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,086.74 |
WINTER CLOTHES | 1 Piece(s) | 17 Day(s) | SS | 46 | 102 | 54 | 60 | ||
฿ 5,086.74 |
WINTER CLOTHES | 1 Piece(s) | 5 Day(s) | S | 47 | 106 | 56 | 62 |
[Features]
·Fastener/resin (Front placket, chest pocket)
·Hook-and-Loop fastener (cuff)
·Pocket position / left and right chest pockets, left and right side pockets, inner left chest pocket
Part Number |
---|
3130026102 |
3130026103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Dress length (cm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,086.74 |
WINTER CLOTHES | 1 Piece(s) | 17 Day(s) | SS | 46 | 102 | 54 | 60 | ||
฿ 5,086.74 |
WINTER CLOTHES | 1 Piece(s) | 5 Day(s) | S | 47 | 106 | 56 | 62 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?