Headlight, Panasonic Hands-Free Light

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
・ LED light can be used hands-free while hung around the neck.
・ Drip-proof structure enables use even in light rain.
・ Wide-illumination angle LEDs light up the area, making it convenient for working at night.
[Product Specifications]
・ Brightness (lm): 13
・ Width (mm): 30
・ Depth (mm): 26
・ Height (mm): 50
・ Power supply: Lithium battery CR2032 (2) included
・ Maximum ON time: Approximately 15 hours
・ Light source: 3 LEDs
・ JAN code: 4984824910065
・ Trusco code: 406-7185
・ Weight: 40 g