(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Trap (Borosilicate Glass - 1)

Vacuum Trap (Borosilicate Glass - 1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,577.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-9640-01
3-9640-02
3-9640-03
3-9640-04
3-9640-05
3-9640-06
3-9640-07
3-9640-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Detailed Specifications 1

฿ 4,577.31

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀32 × 200 ·Specifications: Standard type; Body diameter × body length (mm): ø32 × 200; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,997.77

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀45 × 250 ·Specifications: Standard type; Body diameter × body length (mm): ø45 × 250; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,839.22

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀55 × 300 ·Specifications: Standard type; Body diameter × body length (mm): ø55 × 300; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,577.31

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀32 × 280 ·Specifications: Rubber stopper, horizontal type; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,997.77

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Rubber stopper, horizontal type ·Specifications: Rubber stopper, horizontal type; Collection liquid part (mL): 60; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,839.22

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø40 × 335; Rubber stopper, horizontal type ·Specifications: Rubber stopper, horizontal type; Collection liquid part (mL): 125; Body diameter × body length (mm): ø40 × 335; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,565.89

GLASS CONTAINERS 1 Piece(s) 17 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Horizontal rubber stopper with collection liquid discharge port ·Specifications: Horizontal rubber stopper with collection liquid discharge port; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 6,112.54

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Collection liquid part (mL): 60 ·Specifications: Horizontal rubber stopper with collection liquid discharge port; Collection liquid part (mL): 60; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

Basic Specifications

Product Description

Various borosilicate glass-1 vacuum trap (capacity: 1 pc.)

Part Number
3-9640-01
3-9640-02
3-9640-03
3-9640-04
3-9640-05
3-9640-06
3-9640-07
3-9640-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Detailed Specifications 1

฿ 4,577.31

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀32 × 200 ·Specifications: Standard type; Body diameter × body length (mm): ø32 × 200; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,997.77

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀45 × 250 ·Specifications: Standard type; Body diameter × body length (mm): ø45 × 250; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,839.22

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀55 × 300 ·Specifications: Standard type; Body diameter × body length (mm): ø55 × 300; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,577.31

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ⌀32 × 280 ·Specifications: Rubber stopper, horizontal type; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 4,997.77

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Rubber stopper, horizontal type ·Specifications: Rubber stopper, horizontal type; Collection liquid part (mL): 60; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,839.22

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø40 × 335; Rubber stopper, horizontal type ·Specifications: Rubber stopper, horizontal type; Collection liquid part (mL): 125; Body diameter × body length (mm): ø40 × 335; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 5,565.89

GLASS CONTAINERS 1 Piece(s) 17 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Horizontal rubber stopper with collection liquid discharge port ·Specifications: Horizontal rubber stopper with collection liquid discharge port; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

฿ 6,112.54

GLASS CONTAINERS 1 Piece(s) 6 Day(s) Body Diameter × Body Length (mm): ø32 × 280; Collection liquid part (mL): 60 ·Specifications: Horizontal rubber stopper with collection liquid discharge port; Collection liquid part (mL): 60; Body diameter × body length (mm): ø32 × 280; Materials: Borosilicate glass-1; Branch outer diameter: ⌀10 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

External appearance example

Vacuum trap (borosilicate glass - 1) external appearance example